Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

14-pin SOIC/TSSOP/DIP Evaluation Board

Part Number: SOIC14EV

Summary:

The 14-Lead SOIC/TSSOP/DIP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in either SOIC, DIP, or TSSOP packages. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional Resource

  • Specifications
Specifications
Various members and package types from the following Device families:

  • Digital Potentiometers
  • Operational Amplifiers
  • Programmable Gain Amplifiers
  • Comparators
  • Voltage to Frequency
  • Power MOSFET Drivers
  • Analog to Digital Converters
  • Digital to Analog Converters
  • Battery Chargers
  • IrDA
  • CAN
  • PICmicro MCUs

Documents and Software

Product Features

    • Connection Terminals may be either surface mount or through hole
    • Three 14-pin footprints are supported (SOIC, DIP, and TSSOP)
    • Footprints for optional passive components and other devices for:

  • Power Supply Filtering
  • Device bypass capacitors
  • Output filtering
  • Output pull-up resistor
  • Output pull-down resistor
  • Output loading resistor
  • Output series resistor
  • Up to four additional passive components
  • Jumper Headers
  • SOT-23-6 device

    • Silk screen area to write specifics of implemented circuit (on back of PCB)
    • PICmicro MCU Baseline Flash Microcontroller Programmer (BFMP) Header
    • Can be used for SOIC-14 or TSSOP-14 to DIP-14 converter

Summary

The 14-Lead SOIC/TSSOP/DIP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in either SOIC, DIP, or TSSOP packages.

Package Contents

The 14-Lead SOIC/TSSOP/DIP Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s devices in either SOIC, DIP, or TSSOP packages.