Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

Wireless SoC with RFMDs RF6505/6575/6555

Part Number: Reference Design - Wireless SoC with RFMDs RF6505/6575/6555

**For development reference only, not a product for sale**

Summary:

The reference design demonstrates a complete 2.4GHz ZigBee IEEE 802.15.4 based compliant radio transceiver solutions and conform to FCC CFR47 part 15. The wireless SoC reference design series (RFMDs RF6505/6575/6555) are developed by the partnership between RFMD and Corporation. The RFMD device increases transmit power and sensitivity.

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Output power: RF6505/ RF6575/ RF6555, +27dBm/ +22dBm/ +18dBm
    • Low Harmonic Content
    • Antenna Diversity
    • Single differential bidirectional TX/RX interface

Summary

The reference design demonstrates a complete 2.4GHz ZigBee IEEE 802.15.4 based compliant radio transceiver solutions and conform to FCC CFR47 part 15. The wireless SoC reference design series (RFMDs RF6505/6575/6555) are developed by the partnership between RFMD and Corporation. The RFMD device increases transmit power and sensitivity.