Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

RN-XV-RD2 Reference Design for the RNXV Module Series

Part Number: RN-XV-RD2

Status: No Longer Available

Summary:

The RN-XV-RD2 is a dual relay I/O reference design that demonstrates the RN171XV series of Wi-Fi modules.  This convenient reference design includes a USB cable that connects directly from the board to a PC for programming the module over the UART.  The board has 2 relays capable of switching up to 240 View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Application Notes

Product Features

    • Reference design for evaluating the RN171XV 802.11 b/g Wi-Fi module
    • Kit includes a standard USB cable that connects directly from the board to a PC for programming the module over the UART
    • Contains 2 10-amp relays capable of switching up to 240V
    • Built in temperature sensor
    • External temperature probe connector
    • 3 status LEDs that mimic the LEDs on the RN171XV module
    • 4 pushbutton switches and jumpers to simplify development
    • 10 GPIO pins accessible via the 3.3V headers
    • Voltage regulator
    • Supports several RN171XV antenna options: Wire, SMA connector, U.FL connector

Summary

The RN-XV-RD2 is a dual relay I/O reference design that demonstrates the RN171XV series of Wi-Fi modules.  This convenient reference design includes a USB cable that connects directly from the board to a PC for programming the module over the UART.  The board has 2 relays capable of switching up to 240 volts and multiple push buttons for reset, ad hoc/WPS mode, and AP mode.  Also includes status LEDs and jumpers for quickly and easily evaluating the RN171XV series of modules.

Package Contents

  • RN-XV-RD2 Dual Relay Board
  • USB cable