We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: RN-1810-PICtail

RN1810 WI-FI PICTAIL/PICTAIL PLUS DAUGHTER BOARD


  • Enables rapid development with the RN1810 low power 802.11b/g/n Wi-Fi module
  • PICtail™ and PICtail Plus interfaces for connection to Microchip Explorer 16 (DM240001) , PIC32 I/O Expansion board (DM320002) or PIC18 Explorer (DM183032) development boards
  • On-board USB to UART bridge for easy development from PC
  • On-board connection and data status LEDs

Module Features:

  • IEEE 802.11b/g/n Compliant Transceiver
  • 2.4 GHz IEEE 802.11n Single Stream 1x1
  • UART Interface to Host Controller (4-wire including RTS/CTS)
  • Configured using Simple ASCII Commands
  • Supports Infrastructure and SoftAp Networking Modes
  • Built-In Networking Applications:  IPv4/IPv6, TCP, UDP, DHCP, DNS, ICMP, ARP, HTTP, FTP, SNTP, and SSL/TLS
  • Complete On-Board TCP/IP Networking
  • Upgrade Firmware Over the Air using TFTP
  • Supports Wi-Fi® Protected Setup (WPS)
  • Modular Certified for the United States (FCC), Canada (IC), Europe, Australia, New Zealand, Korea, Taiwan, and Japan

Overview


Not recommended for new designs.  Please consider the ATWINC1500-XPRO.

Based on Microchip's new low power IEEE 802.11b/g/n Wi-Fi module the RN1810, the RN1810 PICtail™/ PICtail Plus Daughter Board allows customers to easily develop Wi-Fi applications using Microchip’s 8, 16 and 32-bit PIC® microcontrollers.  The kit includes a fully integrated TCP/IP stack allowing for a simple serial to Wi-Fi connection to the microcontroller.  The board features a USB interface for easy plug-and-play development with a PC.  The board is also compatible with the Explorer 16 Development Board (DM240001), PICDEM.net2 Development Board (DM163024) and PIC32 Starter Kit (DM320001) with I/O Expansion Board (DM320002).

Package Contents
  • RN1810 Wi-Fi PICtail/PICtail Plus Daughter Board
  • USB cable
  • Information Sheet

Documentation


Title
Document Id
RN1810 PICtail/PICtail Plus Daughter Board User's Guide Download 1a43511c-9eee-486e-b525-527ef421fd08