The Microchip Wireless Power Micro-Receiver allows users to quickly add wireless charging functionality to their projects without having to deal with complex specific protocols or state machines. This receiver is implemented using a general purpose 8-bit microcontroller and is a flexible, low-cost alternative to the common wireless charging solutions based on ASICs. The receiver is compatible
View MoreThank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
Devices Included:
The Microchip Wireless Power Micro-Receiver allows users to quickly add wireless charging functionality to their projects without having to deal with complex specific protocols or state machines. This receiver is implemented using a general purpose 8-bit microcontroller and is a flexible, low-cost alternative to the common wireless charging solutions based on ASICs. The receiver is compatible with the Qi 1.1 (5W) standard and can be used in conjunction with any Qi 1.1 - compatible wireless charging transmitters (all Qi 1.2 or higher compliant base stations are also backwards compatible with Qi 1.1).