Status: No Longer Available
Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
- 2.5 W x 4.0 L (inches)
- 63.5 W x 101.6 L (millimeters)
This product is no longer available for sale.
The PowerInfo 2 board is a simple, easy to use hardware interface that supports configuration, verification and test of Microchip PS70X and PS5XX ICs. It operates under the control of Microchip’s development/test software interfaced to a Windows PC.
The PowerInfo 2 board facilitates serial or USB communication between the PC and the SMBus battery interface. If connected to the PC’s serial (RS-232) port, the PowerInfo 2 board must be powered through an external 12V DC power supply. If connected through a USB port, no additional power is required.
The PowerInfo 2 board is a simple, easy to use hardware interface that supports configuration, verification and test of Microchip PS70X and PS5XX ICs. It operates under the control of Microchip’s development/test software interfaced to a Windows PC.
The PowerInfo 2 board facilitates serial or USB communication between the PC and the SMBus battery interface. If connected to the PC’s serial (RS-232) port, the PowerInfo 2 board must be powered through an external 12V DC power supply. If connected through a USB port, no additional power is required.