We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PIC12F752 AC/DC LED Driver POC

PIC12F752 AC/DC LED DRIVER (PROOF OF CONCEPT)


Design Highlights:

AC/DC Flyback Power Supply

  • ~85% Efficiency
  • Active 0.95 Power Factor Correction (PFC)
  • 90 VAC – 240 VAC Input
    • Single hardware platform
    • Firmware based configuration
  • 20 VDC / 375mA Output

PIC12F752 Controlled Topology

  • Core Independent Peripheral Integration
    • 5-bit DAC
    • Complementary Output Generator (COG)
    • High Performance Comparators
    • Hardware Limit Timer (HLT)

MCP1416 FET Driver
TRIAC Dimmable

Overview


.

Package Contents

N/A