Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC95410YFL Evaluation Board

Part Number: MIC95410YFL-EV

Summary:

The MIC95410 is a high-side load switch used for computing and for ultra-dense embedded computing boards where high-current, low-voltage rails from sub-1V to 5.5V have to be sectioned. The integrated 6.6mΩ RDS(ON) N-channel MOSFET ensures low voltage drop and low power dissipation while delivering up to 7A of load current. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC95410 is a high-side load switch used for computing and for ultra-dense embedded computing boards where high-current, low-voltage rails from sub-1V to 5.5V have to be sectioned. The integrated 6.6mΩ RDS(ON) N-channel MOSFET ensures low voltage drop and low power dissipation while delivering up to 7A of load current.