Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This evaluation board can be used to evaluate The MIC69101YML, a 1A LDO with a fixed output voltage that offers the added functionality of an enable pin and an error flag output. The MIC69103YML is an adjustable version and it also has the added functionality of an enable pin, allowing the user to disable the device and put it into a zero-current off mode state.