We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC59300YME-EV

MIC59300YME EVALUATION BOARD

Overview

The demonstration board can be used to evaluate the MIC59300. The MIC59300, a 3.0A, ultra-high speed, low dropout linear regulator, utilizes a split supply input to regulate low output voltages. It is offered in fixed and adjustable outputs. The adjustable version allows the use of a resistor divider network to adjust the output voltage. An enable pin allows it to be placed in a zero-current off mode state. The evaluation board accommodates the adjustable version.

  • Refer to User Guide.

N/A

The MIC59300 requires two power supplies. One to provide a minimum of 3.0A to the VIN and the other to provide Vbias current. Although typical Vbias current is 30mA, in dropout conditions Vbias currents can be very high. A 1A minimum power supply is recommended for Vbias. The Vbias should be able to deliver a minimum of 3v or 2.1V greater than Vout, whichever is greater. In cases where the Vin voltage satisfies the minimum Vbias voltage, one supply can be used. 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC59300YME Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy