We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC5167YML-EV

MIC5167YML EVALUATION BOARD


Refer to User Guide.

Overview


The MIC5167 high-efficiency, 6A, integrated switch, synchronous buck (step-down) regulator for double data rate (DDR) or quad data rate (QDR) termination achieves more than 94% efficiency. The ultra-high speed control loop keeps the output voltage in regulation under the extreme transient load swings commonly found in high speed memories. The output voltage VTT regulates to one-half the voltage applied to the VDDQ input, and is adjustable down to 0.6V. The active high open-drain Power Good output (PG) pulls low when the output voltage is not within ±15% of VREF. The MIC5167 sources/sinks up to ±6A, switches at 1MHz, and typically uses a small 0.4μH inductor and 300μF of output capacitance.

Documentation


Title
Document Id
MIC5167YML Evaluation Board User Guide Download 144a0cec-8f7f-4a89-b646-9ebe6f540afe