Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC4802YME Evaluation Board

Part Number: MIC4802YME-EV

Status: No Longer Available

Summary:

The MIC4802 is a high efficiency, single channel, White LED (WLED) driver. This constant current linear device is designed to drive a single high power WLED up to 800mA and features a low dropout of 280mV at 800mA (typical). Brightness is controlled through an Ultra Fast PWM™ interface which can operate from 1% to 100% duty cycle. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC4802 is a high efficiency, single channel, White LED (WLED) driver. This constant current linear device is designed to drive a single high power WLED up to 800mA and features a low dropout of 280mV at 800mA (typical). Brightness is controlled through an Ultra Fast PWM™ interface which can operate from 1% to 100% duty cycle.