We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC4479YME-EV

MIC4479YME EVALUATION BOARD

Overview

The MIC4478MIC4479, and MIC4480 are low-side dual MOSFET drivers. They are designed to switch N-channel enhancement type MOSFETs from TTL-compatible control signals for low-side switching applications. The MIC4478 is dual non-inverting, the MIC4479 is dual inverting, and the MIC4480 has complimentary non-inverting and inverting drivers. Short propagation delays and high peak currents produce precise edges and rapid rise and fall times. The MIC4478/4479/4480 are powered from a +4.5V to +32V supply voltage. The on-state gate drive output voltage is approximately equal to the supply voltage (no internal regulators or clamps). In a low-side configuration, the drivers can control a MOSFET that switches any voltage up to the rating of the MOSFET.

The MIC4478/4479/4480 are available in an 8-lead SOIC (ePAD and non-ePAD) package and rated for –40°C to +125°C ambient temperature range. 

  • External MOSFETs on the board to simplify testing. 
  • Resistor and capacitor component locations on the driver outputs for ease of testing.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC4479YME Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy