We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC4102YM-EV

MIC4102YM EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC4100, MIC4101, MIC4103 and MIC4104 are a family of high-frequency, 100V MOSFET drivers. Each part contains a high-side and low-side driver and will drive many switching power supply topologies. Refer to the MIC4100/1 and MIC4103/4 specifications for detailed information.This evaluation board provides a platform for evaluating any of the drivers. The evaluation board schematic is shown in Figure 1. A 1μF, 100V ceramic capacitor is connected between the “HV Supply Input” and “Ground” terminals and provides high frequency decoupling on the board. 0.1μf capacitors are used for decoupling the VDD and HB pins of the driver. 100V, N-Channel, SO-8 FETs are included with the board.

Package Contents

N/A

Documentation


Title
Document Id
MIC4102YM Evaluation Board User Guide Download 996dddaa-a941-44a8-8326-88c5ab74b522