Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The MIC38150 evaluation board is used to demonstrate the features of the MIC38150, a 1.5A step down converter and the second device in a new generation of HELDO (High Efficiency Low Dropout) regulators providing the benefits of LDOs. They are easy to use, feature fast transient performance, high PSRR and low noise while offering the efficiency of a switching regulator.