We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC33030-AYHJ-EV

MIC33030-AYHJ EVALUATION BOARD


Refer to User Guide.

Overview


MIC33030, a fully-integrated 400mA, 8MHz switching regulator featuring an internal inductor and HyperLight Load™ mode. The MIC33030 is efficient throughout the entire output current range, drawing just 20μA of quiescent current in operation. The MIC33030 provides accurate output voltage regulation under the most demanding conditions and responds extremely quickly to a load transient with exceptionally small output voltage ripple.

Documentation


Title
Document Id
MIC33030-AYHJ Evaluation Board User Guide Download 92a9d5aa-274b-434c-912c-d74e5a7b5e4e