Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC3263YML Evaluation Board

Part Number: MIC3263YML-EV

Summary:

This evaluation board (EVB) is designed for the MIC3263. The MIC3263 is a high-efficiency Pulse Width Modulation (PWM) boost switching regulator that is optimized for constant-current WLED driver backlighting applications. The MIC3263 drives six channels of up to ten low-power WLEDs per channel. Each channel is matched in current to within ±3% for constant brightness across the screen and can View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

This evaluation board (EVB) is designed for the MIC3263. The MIC3263 is a high-efficiency Pulse Width Modulation (PWM) boost switching regulator that is optimized for constant-current WLED driver backlighting applications. The MIC3263 drives six channels of up to ten low-power WLEDs per channel. Each channel is matched in current to within ±3% for constant brightness across the screen and can be programmed from 15mA to 30mA.