We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC3223TE-BOOST-EV

MIC3223TE-BOOST EVALUATION BOARD

Overview

The MIC3223 is a constant-current boost switching controller specifically designed to power a string of highpower LEDs. The MIC3223 has an input voltage range from 4.5V to 20V and is ideal for a variety of applications. The MIC3223 evaluation board is designed to accommodate for a VIN of 6V to 20V.

The MIC3223 utilizes an internal power device which offers a cost-conscious solution for driving high-power LED applications. Power consumption has been minimized through the implementation of a 200mV feedback-voltage reference providing an initial accuracy of ±5%. The MIC3223 controller is dimmable via a PWM input signal. An external FET (Q1) is in series with the LED string and is used to PWM Dim the LEDs. The MIC3223 also features an enable pin for low-power shutdown. The LED current is regulated by keeping the voltage drop across the current-sense resistor (R5) constant. The LED current can be set by selecting the value of R5. In this version of the evaluation board, the output current is limited to 700mA.

  • Refer to User Guide.

N/A

  • Voltage source capable of supplying 50 Watts 
  • Load: LED, resistive, or electronic load 
  • Scope 
  • Voltage meter 
  • (Optional) Function generator for PWM Dimming 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC3223TE-BOOST Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy