N/A
The MIC2605/6 evaluation board requires an input power source that is able to deliver greater than 500mA at 4.5V.
| Title | |||
|---|---|---|---|
| MIC2606YML Evaluation Board User Guide | Download | 
Precautions:
The evaluation board does not have reverse polarity protection. Applying a negative voltage to the VIN (J1) terminal may damage the device. The MIC2605/6 evaluation board is tailored for a 4.5V to 20V input voltage range. The input voltage range should not exceed 20VDC on the input.