Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

MIC24051YJL Evaluation Board

Part Number: MIC24051YJL-EV

Summary:

The MIC24051 DC/DC synchronous buck regulator operates over an input supply range of 4.5V to 19V and provides a regulated output at up to 6A of load current. The output voltage is adjustable down to 0.8V with a typical accuracy of ±1%. The device operates at a switching frequency of 600kHz, which remains fairly constant with changes in input voltage and output load. The basic parameters of the View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    Refer to User Guide.

Summary

The MIC24051 DC/DC synchronous buck regulator operates over an input supply range of 4.5V to 19V and provides a regulated output at up to 6A of load current. The output voltage is adjustable down to 0.8V with a typical accuracy of ±1%. The device operates at a switching frequency of 600kHz, which remains fairly constant with changes in input voltage and output load. The basic parameters of the MIC24051 evaluation board are a VIN supply of 5V to 19V, output voltage of 0.8V to 5V at 6A(1), and 600kHz switching frequency.