We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC23051-CGYML-EV

MIC23051-CGYML EVALUATION BOARD

Overview

The MIC23051 is a 600mA 4MHz switching regulator with HyperLight Load™ mode. The MIC23051 is highly efficient throughout the load range and only draws 20μA ofquiescent current. The MIC23051 operates from a 2.7V to 5.5V input and features internal power MOSFETs that can supply up to 600mA of output current. It can operate with a maximum duty cycle of 80%.
Refer to User Guide.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC23051-CGYML Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy