We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC23051-C4YML-EV

MIC23051-C4YML EVALUATION BOARD


Refer to User Guide.

Overview


The MIC23051 is a 600mA 4MHz switching regulator with HyperLight Load™ mode. The MIC23051 is highly efficient throughout the load range and only draws 20μA ofquiescent current. The MIC23051 operates from a 2.7V to 5.5V input and features internal power MOSFETs that can supply up to 600mA of output current. It can operate with a maximum duty cycle of 80%.

Documentation


Title
Document Id
MIC23051-C4YML Evaluation Board User Guide Download 056cea7c-f2b0-4280-9e42-4ba7fc39034c