Refer to User Guide.
This board enables the evaluation of the MIC2298, a fully integrated 7W net output minimum High Power white LED driver. The board includes components necessary to setthe LED current to 20%, 50% and 100% of the nominal LED current (1A). The external inputs also allow the LED current to be programmed either with additional resistorsor voltages on the DIM or BRT pins. Also the enable pin can be driven to force the part into low IQ mode.