Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MD2134DB2 - Ultrasound Beamforming Demo Board Transmitter Demoboard with Coupled Inductor

Part Number: MD2134DB2

Status: Mature Product

Summary:

The MD2134DB2 is to used to generate the ultrasound transmit beamforming waveform with the Gaussian profile, and the adjustable frequency, amplitude and phase angle. It also provides information on how to design a user application circuit and PCB using the MD2134 and DN2625 devices.  The MD2134DB2 circuit uses two depletion-mode MOSFETs in the push-pull mode to View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    Please download the user guide for more information

Summary

The MD2134DB2 is to used to generate the ultrasound transmit beamforming waveform with the Gaussian profile, and the adjustable frequency, amplitude and phase angle. It also provides information on how to design a user application circuit and PCB using the MD2134 and DN2625 devices.  The MD2134DB2 circuit uses two depletion-mode MOSFETs in the push-pull mode to drive the coupled inductor. The two depletion-mode MOSFETs are packaged in a single 5x5mm DFN package. The sources of the MOSFETs are directly driven by the MD2134’s two outputs, whose maximum peak sinking current is up to 3.0A. These current source outputs are controlled by the MD2134’s internal array-switch of the fast PAM current sources.