Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
The MD1822DB3 is a demoboard for the three level ±100V 2.5A pulser chip-set of the MD1822 MOSFET driver and the TC8220 MOSFET. The demoboard consists of one MD1822 in the 3x3mm 16-lead QFN package driving the TC8220 which has two pairs of high speed and high voltage complimentary P- and N-MOSFETs in in one 4x4mm, 8-lead DFN package. This circuit is an ideal, cost-optimized, high voltage and high current RTZ ultrasound transmit pulser. The CPLD-programmable logic circuit (40 MHz crystal oscillator) generates accurately timed high-speed waveforms on a separate CPL board. Multiple frequency and waveform combinations can be selected as bipolar pulse waveforms. An external clock input can be used if the on-board oscillator is disabled. The external trigger input can be used to synchronize the output waveforms. There are five push buttons for selecting demonstration waveform, frequency, phase, and mode functions. Color LEDs indicate the demo selection states. Jumpers on the board can select either the 330pF/2.5k on-board load, or user test loads.