The MCP73855 Battery Charger Evaluation Board is set up to evaluate simple, stand-alone, linear charging of single cell Li-Ion/Li-Polymer battery packs (the battery packs are not included). The board design provides constant current charging followed by constant voltage charging with automatic charge termination. As provided, the MCP73855 Battery Charger Evaluation Board is set for a fast charge current level of 85 mA. The MCP73855 is equipped with shutdown control, status indicator, and safety timers. Refer to the data sheet for details on the device features.
Evaluation of MCP73855 devices in 3 mm x 3 mm, 10-Lead DFN packages
Simple stand-alone operation or microcontroller compatible
Powered from external bench supply, wall cube, or USB port
Surface-mount design
Fully assembled and tested
The MCP73855 Battery Charger Evaluation Board is set up to evaluate simple, stand-alone, linear charging of single cell Li-Ion/Li-Polymer battery packs (the battery packs are not included). The board design provides constant current charging followed by constant voltage charging with automatic charge termination. As provided, the MCP73855 Battery Charger Evaluation Board is set for a fast charge current level of 85 mA. The MCP73855 is equipped with shutdown control, status indicator, and safety timers. Refer to the data sheet for details on the device features.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}