We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP7382XEV

MCP7382X LI-ION BATTERY CHARGER EVALUATION BOARD


  • Three single-cell reference designs are provided
  • The reference designs demonstrate controlled current charging followed by constant voltage charging
  • Constant current output of 1A is provided. Output current can be adjusted by varying a sense resistor
  • Prototyping area included to allow interfacing to a microcontroller
 

Overview


The MCP7382X Li-Ion Battery Charger Evaluation Board features three circuits utilizing the MCP73826, MCP73827 and MCP73828 devices to demonstrate simple, stand-alone, linear charging of single cell Lithium-Ion/Lithium-Polymer battery packs (the battery packs are not included).

Package Contents
The MCP7382X Li-Ion Battery Charger Evaluation Board features three circuits utilizing the MCP73826, MCP73827 and MCP73828 devices to demonstrate simple, stand-alone, linear charging of single cell Lithium-Ion/Lithium-Polymer battery packs (the battery packs are not included).

Documentation


Title
Document Id
MCP73826 Datasheet Download 98b6a84a-e9ba-44d1-bed1-a2a6adada5b5
MCP73827 Datasheet Download d6d340f3-2f4f-4037-886f-3fa1dbcc8af4
MCP7382X Evaluation Kit User's Guide Download 6ca24dc9-838f-4433-8b3e-07de533a31fd
MCP7382x Li-Ion Battery Charger Evaluation Board Gerbers Download a421ca90-52e8-4d98-82af-9678d2ea2f85
MCP73828 Datasheet Download 03633683-b394-4fe9-a2fb-4feae86d3caf