Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP3905A Energy Meter Reference Design

Part Number: MCP3905RD-PM1

Summary:

The MCP3905A Energy Meter Reference Design (using the new MCP3905A/06A device) is a stand-alone low cost energy meter. It can act as either a stand alone energy meter, or as the analog front end design for LCD microcontroller based meters. The MCP3905 design is specified with an energy measurement error of 0.1% typical across 1:500 dynamic range for high accurate energy meter designs. This View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Uses the new MCP3905A/06A devices
    • Demonstration board is a ready to use single-chip low cost energy meter
    • Direct connection to line for energy meter, no transformers required
    • On-board power supply circuitry
    • Resistive network and Output LED for meter calibration,
    • Resistor shorts for gain and frequency selection

Summary

The MCP3905A Energy Meter Reference Design (using the new MCP3905A/06A device) is a stand-alone low cost energy meter. It can act as either a stand alone energy meter, or as the analog front end design for LCD microcontroller based meters. The MCP3905 design is specified with an energy measurement error of 0.1% typical across 1:500 dynamic range for high accurate energy meter designs. This reference design is compliant with EMC requirements per energy metering standards IEC62053 and legacy IEC61036, IEC1046 and IEC687.

Package Contents

The MCP3905A Energy Meter Reference Design (using the new MCP3905A/06A device) is a stand-alone low cost energy meter. It can act as either a stand alone energy meter, or as the analog front end design for LCD microcontroller based meters. The MCP3905 design is specified with an energy measurement error of 0.1% typical across 1:500 dynamic range for high accurate energy meter designs. This reference design is compliant with EMC requirements per energy metering standards IEC62053 and legacy IEC61036, IEC1046 and IEC687.