We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP3425EV

MCP3425 SOT23-6 EVALUATION BOARD


  • Measure sensor voltage
  • Test Pins for I2C Interface Signals
  • Work with PICKit Serial

Overview


The MCP3425 SOT23-6 Evaluation Board (P/N MCP4725EV) contains a MCP3425 16-bit Delta-Sigma Analog-to-Digital Converter (ADC). The MCP3425 is an 16 bit single channel ADC device with various options. The MCP3425 SOT23-6 Evaluation Board has analog input connection pads and various test pads. The user can connect any sensor input signal to this evaluation board and test the ADC conversion results. The PICkit™ Serial Analyzer’s PC graphic user interface (GUI) provides user’s interface for configuration register bits of the MCP3425 and displays the ADC conversion values.

The PICkit™ Serial Analyzer links between the GUI and the MCP3425 SOT23-6 Evaluation Board, and provides the I2C communication to the MCP3425 SOT23-6 Evaluation Board. The user also can use this MCP3425 SOT23-6 Evaluation Board without the PICkit™ Serial Analyzer as long as providing the I2C communication signal using the user’s test board.

Package Contents
The MCP3425 SOT23-6 Evaluation Board (P/N MCP4725EV) contains a MCP3425 16-bit Delta-Sigma Analog-to-Digital Converter (ADC). The MCP3425 is an 16 bit single channel ADC device with various options. The MCP3425 SOT23-6 Evaluation Board has analog input connection pads and various test pads. The user can connect any sensor input signal to this evaluation board and test the ADC conversion results. The PICkit™ Serial Analyzer’s PC graphic user interface (GUI) provides user’s interface for configuration register bits of the MCP3425 and displays the ADC conversion values.

The PICkit™ Serial Analyzer links between the GUI and the MCP3425 SOT23-6 Evaluation Board, and provides the I2C communication to the MCP3425 SOT23-6 Evaluation Board. The user also can use this MCP3425 SOT23-6 Evaluation Board without the PICkit™ Serial Analyzer as long as providing the I2C communication signal using the user’s test board.

Documentation


Title
Document Id
16-Bit Analog-to-Digital Converter with I2C Interface and On-Board Reference Download ed1d678e-87cf-4ebc-9e68-87f2d8865f0b
MCP3425 SOT23-6 Evaluation Board User's Guide Download 1434ec62-dd3b-49aa-b8c0-9a760a421ab8
MCP3425 SOT23-6 Evaluation Board Gerbers Download 726d4e4d-842d-4747-a339-23429ad210ee