We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

Thie MCP3423 Evaluation Board is designed for a quick evaluation of the MCP3423 device. The MCP3423 Evaluation Board contains an MCP3423 18-bit Delta-Sigma Analog-to-Digital Converter (ADC). The MCP3423 is a 2-channel 18-bit Delta-Sigma ADC device with various configuration options. The board has analog input connection pads and various test pads. The user can evaluate the MCP3423 by using the PICkit Serial or by connecting to their application boards. The PICkit serial GUI provides the output codes.
  • This board works with the PICKit Serial
  • This board allows the user to measure the unknown input voltage with a minimum amount of preparation
  • Write and read the MCP3423 configuration register bits using the PICKit Serial Analyzer
  • Read the ADC conversion results using the PICkit Serial Analyzer
  • Many test pads including the SCL and SDA allow to monitor the I2C signals trafics for the data collections
  • The user can connect the SDA and SCL pins to their own PCB boad and evaluate the device performance
  • JP2 and 3 jumpers make easy for the address selection pin function test.
Thie MCP3423 Evaluation Board is designed for a quick evaluation of the MCP3423 device. The MCP3423 Evaluation Board contains an MCP3423 18-bit Delta-Sigma Analog-to-Digital Converter (ADC). The MCP3423 is a 2-channel 18-bit Delta-Sigma ADC device with various configuration options. The board has analog input connection pads and various test pads. The user can evaluate the MCP3423 by using the PICkit Serial or by connecting to their application boards. The PICkit serial GUI provides the output codes.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP3422/3/4 Data Sheet Data Sheets Download
MCP3423 Evaluation Board User's Guide User Guide Download
MCP3423 Evaluation Board Gerbers Board Design Files Download
Battery Fuel Measurement Using Delta-Sigma ADC Devices Application Notes Link Download

Live Chat

Need Help?

Privacy Policy