Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP2515 CAN Controller PICtail Demo Board

Part Number: MCP2515DM-PCTL

Summary:

The MCP2515 PICtail™ Demo Board implements a simple CAN bus using two nodes. One node uses the MCP2515 Stand Alone CAN controller and the other node uses the MCP25020 CAN I/O Expander. Each node utilizes one input (push button) and one output (LED).

The boards demonstrate a simple, inexpensive implementation of a CAN bus. The MCP2515 node transmits its input (push button)
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Two (2) CAN nodes consisting of:

                        

  • Node A: MCP2515, PIC16F676 and a MCP2551 CAN transceiver

                        

  • Node B: MCP25020 CAN I/O Expander and MCP2551 CAN transceiver
    • Each node also has one push button and one LED connected to the I/O

                        

  • The push button state from each node is sent to the other node via a CAN message
    • Two headers on Node A, used for programming the PICmicro® Microcontroller Unit (MCU) using the programming features of the PICkit™ 1 Flash Starter Kit or PICkit™ 2 Microcontroller Programmer. Neither header is populated

Summary

The MCP2515 PICtail™ Demo Board implements a simple CAN bus using two nodes. One node uses the MCP2515 Stand Alone CAN controller and the other node uses the MCP25020 CAN I/O Expander. Each node utilizes one input (push button) and one output (LED).

The boards demonstrate a simple, inexpensive implementation of a CAN bus. The MCP2515 node transmits its input (push button) information at regular intervals and request input (push button) information from the MCP25020 at regular intervals. An LED on each node reflects the state of the other node's push button.

Package Contents

The MCP2515 PICtail™ Demo Board implements a simple CAN bus using two nodes. One node uses the MCP2515 Stand Alone CAN controller and the other node uses the MCP25020 CAN I/O Expander. Each node utilizes one input (push button) and one output (LED).

The boards demonstrate a simple, inexpensive implementation of a CAN bus. The MCP2515 node transmits its input (push button) information at regular intervals and request input (push button) information from the MCP25020 at regular intervals. An LED on each node reflects the state of the other node's push button.