The MCP1726 1A LDO Evaluation Board features Microchip Technology’s 1A, Low Quiescent Current LDO Regulator in two circuits. The first circuit has the adjustable version of the MCP1726 in the 8-pin 3X3 DFN package. The second circuit has the adjustable version of the MCP1726 in the 8-pin SOIC package. Both circuits have potentiometers that can be used to adjust the output voltage of the LDO. Each circuit also allows the Power Good (PWRGD) output, Shutdown input (SHDN) and Power Good Delay (CDELAY) features of the device to be evaluated. Fixed voltage versions of the device can also be evaluated with this board.
8-Lead SOIC and 8-Lead DFN packages for full part evaluation.
Each circuit capable of delivering 1A of continuous output current.
Adjustable output voltage via potentiometer adjustment (can also evaluate fixed output voltages).
Shutdown, Power Good and Power Good Delay features accessible for evaluation.
The MCP1726 1A LDO Evaluation Board features Microchip Technology’s 1A, Low Quiescent Current LDO Regulator in two circuits. The first circuit has the adjustable version of the MCP1726 in the 8-pin 3X3 DFN package. The second circuit has the adjustable version of the MCP1726 in the 8-pin SOIC package. Both circuits have potentiometers that can be used to adjust the output voltage of the LDO. Each circuit also allows the Power Good (PWRGD) output, Shutdown input (SHDN) and Power Good Delay (CDELAY) features of the device to be evaluated. Fixed voltage versions of the device can also be evaluated with this board.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}