Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

MCP1630 Low-Cost NiMH Battery Charger Reference Design

Part Number: MCP1630RD-NMC1

Summary:

Low Cost NiMH Battery Charger board preprogrammed to charge 3 NiMH cells. Charge profile and number of batteries can be changed with firmware. The design uses the MCP1630 High-Speed Analog PWM combined with the PIC microcontroller. Charge current is initially set for 1.35A fast charge.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Programmed parameters - modified in firmware
    • Factory Settings:

                - Preconditioning Charge Current =170 mA

                - Preconditioning Threshold = 3 V

                - Constant Current Fast Charge = 1.35 A

                - Charge Termination based on delta - VBATT / delta time

                - Charge Termination based on delta + TBATT / delta time, with external thermistor installed

    • Top Off Charge Current = 130 mA for 1 Hour
    • Overvoltage protection (battery removed)
    • Overcharge protection to prevent damaging the battery
    • Overcurrent protection in the event of a shorted battery
    • Battery reversal protection
    • Input short circuit protection
    • Overtemperature protection to prevent the battery from reaching too high a temperature during charge
    • Soft-start capability by holding the reference voltage low during power-up
    • The MCP1630 Low-Cost NiMH Battery Charger has the flexibility to optimize the charging algorithm for new battery technology, different battery chemistries or different battery pack configurations
    • Proprietary features can be added by modifying the firmware contained in the PIC12F683
    • The factory-programmed source code is available
    • Ability to adapt to environmental effects, such as ambient temperature

     

Summary

Low Cost NiMH Battery Charger board preprogrammed to charge 3 NiMH cells. Charge profile and number of batteries can be changed with firmware. The design uses the MCP1630 High-Speed Analog PWM combined with the PIC microcontroller. Charge current is initially set for 1.35A fast charge.

Package Contents

Low Cost NiMH Battery Charger board preprogrammed to charge 3 NiMH cells. Charge profile and number of batteries can be changed with firmware. The design uses the MCP1630 High-Speed Analog PWM combined with the PIC microcontroller. Charge current is initially set for 1.35A fast charge.