We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MCP1630DM-DDBK1

MCP1630 1A BIAS SUPPLY DEMO BOARD

Overview

The MCP1630 1A Bias Supply Demo Board is used to evaluate Microchip’s MCP1630 used in a SEPIC power converter application. The MCP1630 1A Bias Supply Demo Board is capable of providing a regulated output from an input voltage of 9V. The regulated output voltage is selectable at 3.3V or 5V. The regulated output remains constant for an output load range of 0A to 1A. An LED indicates the presence of output voltage.

  • Selectable Regulated Output Voltage: 3.3V or 5.0V
  • Maximum Output Current: 1A
  • Fold-back Current Limiting
  • Cycle-by-cycle Peak Current Limit.
  • Output Present Indicator
  • Soft-Start capability by holding the reference voltage low during power up.
  • The MCP1630 1A Bias Supply Demo Board has the flexibility to modify the regulated output voltage, optimize the soft-start time, or disable the output by modifying the firmware contained in the PIC10F200.
  • Proprietary features can be added by modifying the firmware contained in the PIC10F200.
  • The factory programmed source code is available.

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP1630/MCP1630V Data Sheet Data Sheets Download
MCP1630 1A Bias Supply Demo Board Gerbers Board Design Files Download
MCP1630 1A Bias Supply Demo Board Firmware Software Libraries and Firmware Download
MCP1630 1A Bias Supply Demo Board User's Guide User Guide Download

Live Chat

Need Help?

Privacy Policy