Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This Plug-in Module (PIM) features a 48-pin dsPIC33CK64MC105 Digital Signal Controller (DSC) and can be used for evaluation of the dsPIC33CK64MC10x and dsPIC33CK32MC10x devices. It is designed to use the internal op amps located on-chip for use with the MCLV-2 [DM330021-2 , MCHV-2 [DM330023-2] and MCHV-3 [DM330023-3] development boards.
dsPIC33CK64MC105 Internal OpAmp Motor Control PIM