Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .
This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and Low Voltage Motor Control Development Bundle [DV330100] and enables using the intrenal OpAmps available on the dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices.