This plug-in module comes with a 48-pin dsPIC33CK64MP105 device. This PIM can be used to evaluate the dsPIC33CKxxMP1xx family of devices. It can be used with Microchip's MCHV-2 [DM330023-2], MCHV-3 [DM330023-3], MCLV-2 [DM330021-2] and enables using the external OpAmps available on the MCLV-2, MCHV-2 and MCHV-3 boards. This PIM is also supported on the Motor Control Stepper Motor (MCSM) Development Board [DM330022].
| Title | |||
|---|---|---|---|
| dsPIC33CK64MP105 Motor Control External Op-Amp Plug-In Module (PIM) Info Sheet | Download | 
| Title | Date | Document Category | |
|---|---|---|---|
| AN1292 Source Code for MCLV-2 and MCHV-2 using dsPIC33CK64MP105 | 19 Aug 2019 | Application Notes |