Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

dsPIC33CK64MP105 General Purpose Plug-In Module

Part Number: MA330047

Summary:

The dsPIC33CK64MP105 General Purpose Explorer 16/32 PIM (MA330047) is designed to demonstrate the capabilities of the dsPIC33CK64MP105 family using the Explorer 16/32 Development View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    The dsPIC33CK64MP105 General Purpose Explorer 16/32 PIM (MA330047) features the dsPIC33CK64MP105 48-pin device on the 100-pin Plug-in Module (PIM).

Summary

The dsPIC33CK64MP105 General Purpose Explorer 16/32 PIM (MA330047) is designed to demonstrate the capabilities of the dsPIC33CK64MP105 family using the Explorer 16/32 Development Board (DM240001-2).