The dsPIC33EP512GM710 motor control plug in module (PIM) comes with a 100-pin dsPIC33EP512GM710 TQFP device and enables users to explore the innovative features of the 70MIPS, 3.3V dsPIC33EPxxxGM family, including the ability to independently control dual motors. This PIM is specifically designed to be used with the Low Voltage Motor Control Bundle Development Bundle (DV330100), to control two BLDC motors by using both the internal (on-chip) and external op-amps (located on the development board). Supporting software is provided for this PIM to run Field Oriented Control (FOC) using AN1078 or AN1292.
Live Chat