This plug-in module comes with a 64-pin dsPIC33EP512GM706 TQFP device. It enables using the on chip internal OpAmps on the dsPIC device. It can be used with the Microchip MCHV-2 (DM330023-2) and MCLV-2 (DM330021-2) development boards.
Package Contents
N/A
To view this video, please click manage cookies below and accept functional cookies.
The Microchip dsPICDEM™ MCHV-2 Development Board aids in the rapid evaluation and development of a wide variety of high-voltage motor control applications. This development board is targeted to control Brushless DC (BLDC) motors, Permanent Magnet Synchronous Motors (PMSM), and AC Induction Motors (ACIM) in both sensored or sensorless operation. For new designs, please consider purchasing the dsPICDEM MCHV-3 Development Board for high-voltage motor control applications.