Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

dsPIC33FJ32MC104 Plug In Module

Part Number: MA330032

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ32MC104 plug-in modules are designed to
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    • Helps to evaluate various MCU families for prototyping, demonstrations or development.

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ32MC104 plug-in modules are designed to demonstrate the capabilities of the dsPIC33FJ32MC104 motor control device using the dsPICDEM MCLV-2 Development Board (DM330021-2) and dsPICDEM MCHV-2 Development Board (DM330023-2). It is also compatible with the dsPICDEM MCLV Development Board (DM330021) and dsPICDEM MCHV Development Board (DM330023).

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ32MC104 plug-in modules are designed to demonstrate the capabilities of the dsPIC33FJ32MC104 motor control device using the dsPICDEM MCLV-2 Development Board (DM330021-2) and dsPICDEM MCHV-2 Development Board (DM330023-2). It is also compatible with the dsPICDEM MCLV Development Board (DM330021) and dsPICDEM MCHV Development Board (DM330023).