Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

dsPIC33FJ64GS610 Plug-In-Module

Part Number: MA330024

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ64GS610 PIM is designed to demonstrate the
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    .

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ64GS610 PIM is designed to demonstrate the capabilities of the dsPIC33FJ64GS610

family of Switch Mode Power Supply (SMPS) devices using the Explorer 16 Development Board and the

PICtail™ Plus Daughter Board. The dsPIC33FJ64GS610 is a high-performance 16-bit Digital Signal Controller in a 100-pin TQFP package.


This PIM can be used to evaluate the following MCUs:
dsPIC33FJ32GS406
dsPIC33FJ32GS606
dsPIC33FJ32GS608
dsPIC33FJ32GS610
dsPIC33FJ64GS406
dsPIC33FJ64GS606
dsPIC33FJ64GS608
dsPIC33FJ64GS610

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ64GS610 PIM is designed to demonstrate the capabilities of the dsPIC33FJ64GS610

family of Switch Mode Power Supply (SMPS) devices using the Explorer 16 Development Board and the

PICtail™ Plus Daughter Board. The dsPIC33FJ64GS610 is a high-performance 16-bit Digital Signal Controller in a 100-pin TQFP package.


This PIM can be used to evaluate the following MCUs:
dsPIC33FJ32GS406
dsPIC33FJ32GS606
dsPIC33FJ32GS608
dsPIC33FJ32GS610
dsPIC33FJ64GS406
dsPIC33FJ64GS606
dsPIC33FJ64GS608
dsPIC33FJ64GS610