Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

dsPIC33FJ32GP204 plug-In-Module

Part Number: MA330016

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ32GP204 PIM is designed to demonstrate the
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    .

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ32GP204 PIM is designed to demonstrate the capabilities of the dsPIC33FJ32GP204

family of general purpose devices using the Explorer 16 Development Board and the PICtail Plus daughter boards.

The dsPIC33FJ32GP204 is a high-performance 16-bit digital signal controller within a small 44-pin QFN

package. The dsPIC33FJ32GP204 is equipped with Peripheral Pin Select (PPS), The PIM takes advantage of PPS by using zero ohm resistors to connect the I/O to the 100-pin Explorer 16 Development Board.

This PIM can be used to evaluate the following MCUs:
dsPIC33FJ32GP204
dsPIC33FJ32GP204
dsPIC33FJ16GP304

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ32GP204 PIM is designed to demonstrate the capabilities of the dsPIC33FJ32GP204

family of general purpose devices using the Explorer 16 Development Board and the PICtail Plus daughter boards.

The dsPIC33FJ32GP204 is a high-performance 16-bit digital signal controller within a small 44-pin QFN

package. The dsPIC33FJ32GP204 is equipped with Peripheral Pin Select (PPS), The PIM takes advantage of PPS by using zero ohm resistors to connect the I/O to the 100-pin Explorer 16 Development Board.

This PIM can be used to evaluate the following MCUs:
dsPIC33FJ32GP204
dsPIC33FJ32GP204
dsPIC33FJ16GP304