Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

dsPIC33FJ256GP710A 80-pin Plug-In-Module

Part Number: MA330012

Status: No Longer Available

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ256GP710 PIM is designed to demonstrate the
View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.


There are currently no documents or software to display.

Product Features

    .

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ256GP710 PIM is designed to demonstrate the capabilities of the dsPIC33FJ256GP710

family of general purpose devices using 80-pin PIM interface boards. The dsPIC33FJ256GP710 is a high-performance 16-bit Digital Signal Controller in a 100-pin TQFP package.

This PIM can be used to evaluate the following MCUs:
dsPIC33FJ256GP710A
dsPIC33FJ256GP510A
dsPC33FJ256GP506A
dsPIC33FJ128GP710A
dsPIC33FJ128GP708A
dsPIC33FJ128GP706A
dsPIC33FJ128GP310A
dsPIC33FJ128GP306A
dsPIC33FJ128GP206A
dsPIC33FJ64GP710A
dsPIC33FJ64GP708A
dsPIC33FJ64GP706A
dsPIC33FJ64GP310A
dsPIC33FJ64GP306A
dsPIC33FJ64GP206A

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC33FJ256GP710 PIM is designed to demonstrate the capabilities of the dsPIC33FJ256GP710

family of general purpose devices using 80-pin PIM interface boards. The dsPIC33FJ256GP710 is a high-performance 16-bit Digital Signal Controller in a 100-pin TQFP package.

This PIM can be used to evaluate the following MCUs:
dsPIC33FJ256GP710A
dsPIC33FJ256GP510A
dsPC33FJ256GP506A
dsPIC33FJ128GP710A
dsPIC33FJ128GP708A
dsPIC33FJ128GP706A
dsPIC33FJ128GP310A
dsPIC33FJ128GP306A
dsPIC33FJ128GP206A
dsPIC33FJ64GP710A
dsPIC33FJ64GP708A
dsPIC33FJ64GP706A
dsPIC33FJ64GP310A
dsPIC33FJ64GP306A
dsPIC33FJ64GP206A