Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MZ EC Processor Plug-In Module (PIM)

Part Number: MA320012

Summary:

The PIC32MZ EC PIM is designed to demonstrate the capabilities of the PIC32MZ Embedded Connectivity family of devices using explorer 16 Development Board. It enables USB, Ethernet, and CAN development with PIC32MZ Series. A 200 MHz PIC32MZ2048ECH100 MCU with 2 MB Flash, 512 KB RAM, 40 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM. View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    .

Summary

The PIC32MZ EC PIM is designed to demonstrate the capabilities of the PIC32MZ Embedded Connectivity family of devices using explorer 16 Development Board. It enables USB, Ethernet, and CAN development with PIC32MZ Series. A 200 MHz PIC32MZ2048ECH100 MCU with 2 MB Flash, 512 KB RAM, 40 ch. ADC, Hi-Speed USB, CAN 2.0b and 10/100 Ethernet is installed on the PIM.