Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes
product primary image

PIC32MX795F512L Plug In Module

Part Number: MA320003

Summary:

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily. .

View More

Thank you for your request. We will reply back with quotation as soon as possible! If you have any questions in the meantime, feel free to contact us here .

Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Product Features

    This Plug-in module enables USB and CAN development with the PIC32MX7 series. An 80MHz PIC32MX795F512L with 512KB of Flash, 128KB of RAM, USB On-The-Go controller, 2 x CAN2.0b modules, 8 channels of dedicated DMA, and 8 general channels of dedicated DMA comes on this PIM

Summary

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily. .


This PIM can be used to evaluate the following MCUs:
PIC32MX795F512H

PIC32MX795F512L

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily. .


This PIM can be used to evaluate the following MCUs:
PIC32MX795F512H

PIC32MX795F512L