We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA320002

PIC32MX460F512L PLUG IN MODULE

Overview

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This Plug-in Module enables USB development using a PIC32, Explorer 16 development board. Requires USB PICtail+ (AC164131) for connecting USB hardware. An 80 MHz PIC32MX460F512L with 512 KB of Flash, 32 KB of RAM, USB On-The-Go controller, 4 channels of hardware DMA and instruction.

This PIM can be used to evaluate the following MCUs:
PIC32MX460F512L
PIC32MX440F256H
PIC32MX460F256L
PIC32MX440F128L
PIC32MX420F032H
See document below.
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This Plug-in Module enables USB development using a PIC32, Explorer 16 development board. Requires USB PICtail+ (AC164131) for connecting USB hardware. An 80 MHz PIC32MX460F512L with 512 KB of Flash, 32 KB of RAM, USB On-The-Go controller, 4 channels of hardware DMA and instruction.

This PIM can be used to evaluate the following MCUs:
PIC32MX460F512L
PIC32MX440F256H
PIC32MX460F256L
PIC32MX440F128L
PIC32MX420F032H

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32 USB PIM for Explorer 16 Development Board Board Design Files Download

Live Chat

Need Help?

Privacy Policy