We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA300016

DSPIC30F2023 PLUG-IN-MODULE


.

Overview


Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC30F2023 PIM is designed to demonstrate the capabilities of the dsPIC30F2023 family of devices using an 80-pin PIM interface. The dsPIC30F2023 is a high performance 16-bit Digital

Signal Controller in a 44-pin TQFP package.

This PIM can be used to evaluate the following MCUs:
dsPIC30F2023
Package Contents
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The dsPIC30F2023 PIM is designed to demonstrate the capabilities of the dsPIC30F2023 family of devices using an 80-pin PIM interface. The dsPIC30F2023 is a high performance 16-bit Digital

Signal Controller in a 44-pin TQFP package.

This PIM can be used to evaluate the following MCUs:
dsPIC30F2023

Documentation


Title
Document Id
dsPIC30F2023 44-pin to 80-pin TQFP Download 4cd946ba-ed3b-4622-86eb-48b027589a46