We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA240038

PIC24FJ256GB410 PLUG-IN MODULE

Overview

The PIC24FJ256GB410 Plug-in Module is designed to demonstrate the capabilities of the PIC24FJ256GB410 family using the Explorer 16 and LCD Explorer Demonstration Boards. Most of the pins from the device are mapped directly to the PIM connector (100-Pin ICE). The exceptions are those pins that are remapped to provide remappable functionality to the pins in the PICtail™ Plus socket.

Due to the flexibility allowed by the PPS feature, the 100-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board. In addition, the PIM is compatible with most of the PICtail Plus daughter boards for the Explorer 16, including the USB PICtail Plus Daughter Board (AC164131). This PIM is also compatible with LCD Explorer Demonstration Board.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC24FJ256GB410 Plug-In Module (PIM) Information Sheet Supporting Collateral Download
Explorer 16/32 Board Demo Code Software Libraries and Firmware Download

Live Chat

Need Help?

Privacy Policy