Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

PIC24FJ64GA004 Plug-In-Module

Part Number: MA240013

Summary:

PIC24FJ64GA004 General Purpose Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

View More
Documents and Software
Overview
Features
Additional Resources
Related Tools

Additional resources data currently not available.

Documents and Software

Documents

Product Features

    This PIM can be used to evaluate the following MCUs:
    PIC24FJ16GA002
    PIC24FJ32GA002
    PIC24FJ48GA002
    PIC24FJ64GA002
    PIC24FJ16GA004
    PIC24FJ32GA004
    PIC24FJ48GA004
    PIC24FJ64GA004

Summary

PIC24FJ64GA004 General Purpose Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

The PIC24FJ64GA004 PIM is designed to demonstrate the capabilities of the PIC24FJ64GA004 family using the Explorer 16 Demonstration Board kit and the PICtail™ Plus daughter boards.

The PIC24FJ64GA004 is a 44-pin device with the new Peripheral Pin Select (PPS) feature. The PPS feature of this PIC24F family allows many of the digital peripherals on the part to be remapped to use any of a number of pins on the device. The 44-pin device is capable of performing all of the base functions on the 100-pin Explorer 16 board. In addition, the PIM is compatible with most of the PICtail Plus daughter boards for the Explorer 16.